IESNA:LM-63-2002
[TEST]P1296689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DL1H_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3DL1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]728
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
1674.4 1671.7 1664 1648.8 1630.8 1603.1 1568.5 1529.7 1486.1 1436.2
1380.8 1319.2 1254.8 1182.8 1114.2 1037.3 851.1 675.2 519.4 394
293.6 216.1 158.6 114.3 81 56.8 39.5 27 18 11.8
9 8.3 7.6 6.9 6.2 4.8 4.2 4.2 3.5 2.8
2.1 2.1 1.4 0.7 0.7 0
